IESNA:LM-63-2002
[TEST]P1378363
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4A-722-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 114W 70CRI 2200K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13611.1
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1999.4 1914.9 1808.6 1670.9 1558.2 1476.9 1461.2 1514.4 1658.4 1858.6 2146.5 2437.5 2762.9 3097.7 3338.6 3557.7 3667.2 3748.5 
3842.4 3939.4 4061.4 4092.7 4036.4 4164.7 4436.9 5047.0 5873.1 6611.5 6896.3 6182.9 4274.2 1677.1 563.2 203.4 
68.8 6.3 0.0 
1999.4 1911.8 1811.7 1677.1 1548.8 1476.9 1467.5 1508.2 1645.8 1864.9 2118.3 2421.8 2762.9 3078.9 3344.9 3563.9 3651.5 3748.5 
3801.7 3948.8 4073.9 4099.0 4083.3 4183.4 4424.4 4984.5 5854.3 6636.6 6946.3 6273.6 4368.1 1921.2 638.3 228.4 
75.1 6.3 0.0 
1999.4 1927.5 1808.6 1689.7 1577.0 1492.5 1473.8 1501.9 1636.5 1827.3 2080.8 2362.4 2665.9 2985.0 3257.3 3510.7 3635.9 3723.5 
3801.7 3923.7 4073.9 4192.8 4252.3 4339.9 4562.1 5034.5 5823.0 6617.8 7278.0 6871.2 5275.5 2515.7 935.6 400.5 
93.9 6.3 0.0 
1999.4 1921.2 1839.8 1724.1 1614.6 1526.9 1486.3 1508.2 1589.5 1749.1 1986.9 2231.0 2518.8 2769.1 3066.4 3323.0 3567.0 3754.8 
3829.9 3958.2 4149.0 4277.3 4415.0 4524.5 4768.6 5222.3 6020.2 7143.5 8279.3 8845.6 7418.8 4139.6 1633.3 616.4 
190.9 9.4 0.0 
1999.4 1933.7 1839.8 1746.0 1645.8 1561.4 1517.6 1520.7 1580.1 1711.6 1908.7 2143.4 2403.1 2653.4 2900.6 3175.9 3482.6 3754.8 
3908.1 4067.7 4271.1 4455.7 4671.6 4881.2 5181.6 5685.4 6655.3 8210.5 9718.6 10472.7 8147.9 4993.9 2215.3 1010.7 
247.2 9.4 0.0 
1999.4 1927.5 1843.0 1761.6 1661.5 1586.4 1530.1 1526.9 1586.4 1708.4 1880.5 2102.7 2328.0 2578.3 2828.6 3104.0 3426.2 3717.2 3933.1 
4177.2 4399.3 4630.9 4881.2 5150.3 5528.9 6157.8 7059.0 8579.7 10147.3 10219.3 7731.7 4900.0 2340.5 1016.9 266.0 9.4 
0.0 
1999.4 1927.5 1868.0 1808.6 1739.7 1674.0 1614.6 1589.5 1611.4 1677.1 1814.8 1983.8 2187.2 2390.5 2659.6 2913.1 3229.1 3563.9 3945.6 
4339.9 4799.9 5259.8 5697.9 6129.7 6595.9 7074.6 7672.3 8307.4 8595.3 7206.0 4424.4 2096.4 763.5 247.2 68.8 9.4 0.0 
1999.4 1946.2 1918.1 1861.7 1824.2 1777.3 1742.8 1714.7 1705.3 1739.7 1811.7 1924.3 2074.5 2274.8 2528.2 2822.3 3110.2 3457.5 3845.5 
4249.2 4706.0 5125.3 5528.9 5888.7 6195.4 6445.7 6392.5 6007.6 5028.3 3470.0 1495.7 516.3 262.8 140.8 53.2 12.5 0.0 
1999.4 1961.9 1955.6 1924.3 1908.7 1889.9 1868.0 1855.5 1858.6 1877.4 1918.1 1977.5 2077.6 2237.2 2443.7 2694.1 2997.6 3344.9 3742.3 
4136.5 4518.3 4925.0 5222.3 5428.8 5600.9 5494.5 4962.6 4111.5 2847.4 1501.9 776.0 431.8 250.3 153.3 62.6 12.5 0.0 
1999.4 1983.8 1980.6 1971.3 1986.9 1986.9 2015.1 2018.2 2062.0 2096.4 2159.0 2234.1 2334.2 2475.0 2672.2 2953.8 3257.3 3679.7 4099.0 
4596.5 5159.7 5672.8 6064.0 6386.3 6439.4 5913.8 4990.7 3560.8 1924.3 1013.8 591.4 359.8 219.0 131.4 56.3 9.4 0.0 
1999.4 1999.4 1996.3 2027.6 2033.8 2074.5 2102.7 2118.3 2184.0 2240.4 2321.7 2415.6 2550.1 2734.7 2969.4 3251.0 3557.7 3883.1 
4236.6 4637.2 5078.3 5463.2 5766.7 5888.7 5647.8 4834.3 3886.2 2500.1 1229.7 685.2 422.4 275.4 172.1 90.7 40.7 9.4 0.0 
1999.4 2002.5 2021.3 2046.4 2080.8 2105.8 2121.5 2162.1 2209.1 2256.0 2324.8 2399.9 2506.3 2662.8 2841.1 3028.9 3272.9 3520.1 3795.5 
4077.1 4393.1 4674.7 4865.6 4878.1 4577.7 3905.0 3107.1 2087.0 995.0 553.8 353.6 219.0 140.8 75.1 28.2 6.3 0.0 
1999.4 2011.9 2037.0 2068.3 2099.5 2124.6 2152.7 2177.8 2196.5 2234.1 2271.6 2334.2 2399.9 2490.7 2603.3 2706.6 2822.3 2956.9 3094.6 
3238.5 3379.3 3429.4 3344.9 3097.7 2690.9 2152.7 1645.8 1135.8 660.2 422.4 300.4 206.5 137.7 78.2 28.2 6.3 0.0 
1999.4 2018.2 2049.5 2077.6 2108.9 2124.6 2130.8 2124.6 2105.8 2087.0 2080.8 2083.9 2068.3 2055.7 2008.8 1958.7 1883.6 1796.0 1705.3 
1580.1 1411.2 1232.8 1079.5 932.4 813.5 700.9 622.7 538.2 463.1 400.5 319.2 244.1 175.2 106.4 40.7 6.3 0.0 
1999.4 2030.7 2068.3 2096.4 2115.2 2102.7 2096.4 2065.1 2030.7 2002.5 1958.7 1893.0 1817.9 1758.5 1711.6 1658.4 1586.4 1486.3 1367.4 
1261.0 1126.4 1020.0 926.2 848.0 779.1 704.0 638.3 569.5 500.6 428.7 353.6 275.4 178.4 112.6 50.1 9.4 0.0 
1999.4 2046.4 2080.8 2099.5 2096.4 2080.8 2052.6 2018.2 1977.5 1918.1 1849.2 1780.4 1720.9 1689.7 1658.4 1608.3 1539.5 1448.7 1348.6 
1251.6 1170.2 1107.7 1060.7 985.6 904.3 826.1 725.9 628.9 538.2 450.6 366.1 284.7 194.0 109.5 53.2 9.4 0.0 
1999.4 2049.5 2096.4 2090.2 2080.8 2055.7 2018.2 1971.3 1914.9 1874.3 1817.9 1771.0 1736.6 1689.7 1645.8 1577.0 1489.4 1417.4 1342.3 
1292.3 1264.1 1267.2 1245.3 1182.8 1101.4 991.9 885.5 776.0 657.1 550.7 434.9 356.7 272.2 165.8 84.5 18.8 0.0 
1999.4 2062.0 2093.3 2077.6 2055.7 2033.8 1983.8 1933.7 1883.6 1846.1 1821.1 1792.9 1749.1 1677.1 1595.8 1505.0 1408.0 1326.7 1264.1 
1232.8 1242.2 1251.6 1239.1 1201.5 1132.7 1051.3 976.2 901.1 791.6 669.6 578.9 475.6 378.6 259.7 137.7 25.0 0.0 
1999.4 2065.1 2083.9 2074.5 2040.1 2002.5 1955.6 1911.8 1877.4 1864.9 1846.1 1802.3 1746.0 1639.6 1533.2 1408.0 1301.7 1223.4 1182.8 
1164.0 1167.1 1148.3 1120.2 1063.9 985.6 919.9 854.2 785.4 688.4 622.7 557.0 472.5 363.0 256.6 140.8 28.2 0.0 
1999.4 2058.9 2083.9 2043.2 2027.6 1993.2 1943.1 1896.2 1871.1 1868.0 1852.4 1811.7 1705.3 1598.9 1458.1 1332.9 1226.6 1151.5 1120.2 
1110.8 1076.4 1029.4 982.5 910.5 844.8 779.1 713.4 632.1 566.3 506.9 456.8 381.7 287.9 212.8 115.8 31.3 0.0 
1999.4 2065.1 2068.3 2043.2 2015.1 1977.5 1940.0 1893.0 1889.9 1880.5 1852.4 1802.3 1695.9 1561.4 1414.3 1289.1 1192.1 1129.6 1088.9 
1060.7 998.1 935.6 882.4 826.1 754.1 691.5 628.9 563.2 510.0 485.0 469.3 375.5 262.8 184.6 87.6 15.6 0.0 
1999.4 2058.9 2093.3 2049.5 2018.2 1977.5 1952.5 1918.1 1889.9 1893.0 1858.6 1805.4 1702.2 1573.9 1417.4 1282.9 1210.9 1142.1 1085.8 
1057.6 985.6 923.0 869.9 816.7 747.8 682.1 616.4 553.8 506.9 481.9 469.3 331.7 247.2 175.2 90.7 9.4 0.0 
